IESNA:LM-63-2002
[TEST]P946356
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9667
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1134.2 1420.2 1678.7 1878.8 2041.9 2134.2 2177.7 2193.1 2271.5 2439.1
2716.1 3065.9 3410.2 3685.2 3925.7 4145.2 4284 4319.4 4234.1 4018
3581.9 2827.9 2334.3 1955.1 1548.4 1089.3 716.1 502 391.7 338.3
306.9 258 218.6 75.8 36.9 6 0
1134.2 1430.1 1691.1 1894.7 2044.4 2145.7 2197.6 2212.1 2277 2428.2
2684.2 3027 3364.8 3649.2 3892.2 4111.8 4276.5 4335.9 4281.5 4098.3
3734.1 3037.4 2428.7 2039.4 1637.7 1187.6 780.9 526.9 404.2 350.3
309.9 262 220.6 93.8 39.4 7.5 0
1134.2 1417.7 1673.7 1879.3 2039.4 2155.7 2220.1 2247.5 2298.4 2434.1
2652.2 2956.6 3281 3566.9 3797.9 3982.6 4155.7 4240 4218.6 4072.4
3779.5 3300.9 2631.3 2164.2 1765.5 1329.4 887.7 589.8 436.1 362.3
319.9 278.4 238.5 182.1 92.8 11 0
1134.2 1417.7 1666.2 1871.3 2042.4 2173.7 2261.5 2307.4 2355.3 2460.1
2622.3 2858.3 3138.7 3407.7 3624.3 3801.9 3951.1 4071.9 4104.3 4056.4
3880.3 3553.4 3094.3 2550.9 2039.4 1584.8 1108.3 709.6 484 368.3
317.9 276 235.5 187.6 131.7 51.4 0
1134.2 1375.8 1616.8 1827.4 2008 2167.7 2294.9 2379.3 2433.2 2516
2650.7 2823.9 3047.9 3276 3481.1 3657.7 3801.4 3929.2 4020 4044.4
3996 3847.3 3558.9 3122.8 2613.3 2092.8 1559.4 1028 645.7 433.1
330.3 293.4 255 194.6 131.2 40.9 0
1134.2 1353.8 1571.4 1776.5 1966.1 2141.7 2301.4 2427.7 2513.5 2593.8
2694.6 2839.3 3007 3206.1 3406.7 3606.3 3776 3908.7 4009 4091.8
4156.2 4134.8 4044.4 3839.3 3485.1 3026 2435.6 1867.8 1256 775.5
503 343.8 249 150.7 75.8 20 0
1134.2 1311.9 1501 1694.1 1881.7 2065.9 2243.5 2401.7 2533 2638.2
2745 2861.8 2990 3149.7 3332.9 3540.4 3754 3960.1 4142.7 4303.4
4449.6 4610.3 4682.7 4727.6 4717.6 4514 4125.3 3506 2686.6 1819.9
1050.4 545.4 278.4 160.7 78.3 26.9 0
1134.2 1279.9 1431.6 1597.3 1769 1931.2 2105.3 2274.5 2437.1 2580.9
2724.6 2857.8 2978.6 3108.8 3245.5 3392.2 3562.4 3755 3965.6 4189.2
4433.2 4783.5 5066.4 5239.1 5435.7 5577.9 5596.3 5405.2 4908.2 4103.8
2990 1929.7 983.5 401.2 143.2 27.9 0
1134.2 1222.6 1329.4 1453.1 1588.8 1732.5 1878.8 2023.5 2166.7 2313.9
2468.1 2610.8 2766 2928.2 3096.8 3266 3453.6 3664.2 3897.2 4161.2
4469.6 4937.2 5401.2 5719.1 6124.8 6602.3 7113.3 7454.1 7381.3 6695.2
5282.5 3424.7 1452.6 443.6 139.7 28.9 0
1134.2 1212.6 1318.9 1432.6 1560.9 1696.6 1835.3 1973.6 2110.3 2249
2385.7 2527.5 2677.2 2839.3 3007 3181.2 3374.8 3588.8 3828.4 4101.3
4409.2 4904.2 5371.8 5716.1 6149.7 6670.2 7228.1 7583.4 7516 6786.5
5251 3211.1 1230.5 339.8 109.8 25 0
1134.2 1174.7 1229.5 1303.4 1392.7 1490 1588.3 1691.6 1798.4 1906.2
2015 2127.3 2240.5 2360.3 2489 2625.3 2775 2944.6 3149.2 3382.8
3667.2 4119.3 4462.1 4800.4 5213.1 5709.6 6175.7 6377.8 6166.7 5361.8
3958.1 2203.1 635.2 133.2 44.4 10 0
1134.2 1146.7 1177.7 1222.1 1283.4 1349.8 1422.2 1496.5 1571.9 1652.2
1730.6 1805.9 1883.7 1961.1 2042.9 2129.3 2220.1 2330.4 2458.1 2623.8
2863.3 3160.7 3363.3 3589.8 3860.8 4156.2 4357.8 4287.5 3935.2 3274.5
2364.8 1210.1 394.7 117.8 40.4 9.5 0
1134.2 1121.8 1126.3 1146.7 1180.1 1214.6 1260 1304.9 1349.3 1395.7
1436.1 1472.6 1503 1530.9 1550.4 1562.9 1575.4 1583.8 1597.8 1630.3
1708.1 1754 1762.5 1779.5 1805.9 1829.9 1764.5 1557.4 1262 935.1
635.7 360.3 180.6 76.3 36.9 13 0
1134.2 1069.4 1030.9 1011 1009 1017 1030.4 1045.4 1055.9 1062.4
1061.9 1049.4 1029.9 1002.5 966.1 921.7 868.3 812.9 762 714.6
665.7 622.3 585.8 555.9 529.9 503.5 470.6 426.2 364.8 282.4
205.6 151.2 104.8 67.4 38.4 11 0
1134.2 1021 950.6 919.7 912.2 918.7 932.6 947.6 955.1 953.1
942.6 924.2 897.2 863.8 824.9 784.9 743.5 702.1 661.2 616.3
570.9 529.9 500 482 475.1 476.1 475.1 461.1 426.6 369.3
280.9 193.6 135.7 89.3 44.4 10 0
1134.2 983 898.2 864.8 866.3 885.2 906.2 919.7 920.7 911.7
894.2 869.3 839.8 805.9 770 734.5 697.1 657.7 617.3 579.8
551.4 526.9 510.5 500 491 480.5 464.1 447.1 426.2 392.7
341.8 268.5 176.1 97.3 46.4 10 0
1134.2 946.6 859.3 836.8 850.8 876.8 897.2 907.2 903.2 887.7
863.8 835.3 802.4 770 735.5 702.1 679.1 651.7 617.3 589.8
571.4 546.9 508.5 478 458.1 438.6 418.7 398.7 380.7 364.3
344.8 313.4 256.5 196.6 115.3 27.9 0
1134.2 926.2 838.8 826.4 850.3 875.3 895.7 901.7 892.2 867.8
838.3 804.9 769 737 709.6 694.1 675.7 656.7 638.2 597.3
560.9 531.9 503 476.1 448.1 423.7 399.7 377.7 354.8 328.3
302.4 278.9 244.5 211.1 147.7 57.4 0
1134.2 908.7 825.9 824.4 850.8 874.8 892.7 894.7 880.2 853.8
820.4 783.4 750.5 720.1 699.6 682.1 659.7 629.2 602.3 569.9
544.9 517 489.5 464.6 443.6 422.2 399.2 375.8 348.3 317.9
284.4 255 217.1 164.2 108.8 45.4 0
1134.2 898.7 819.4 823.9 852.8 876.3 892.2 889.2 870.8 839.3
800.4 764 733 709.6 698.6 672.2 631.2 583.8 564.9 548.9
520.5 498.5 479.5 451.6 430.6 414.2 392.7 367.3 336.8 303.4
267 251 216.1 141.2 102.8 62.9 0
1134.2 896.7 815.4 824.4 853.3 877.3 891.7 887.7 865.3 829.8
790.4 754.5 724.1 709.6 692.6 659.2 599.3 559.9 549.9 530.4
505.5 478.5 453.1 433.6 421.7 411.2 391.7 367.8 338.8 305.4
270 278.9 222.6 148.7 113.3 41.9 0
1134.2 896.7 814.9 825.9 853.8 877.8 891.2 889.2 867.3 830.3
790.4 754 723.6 710.1 691.1 657.2 594.8 560.4 552.4 529.9
504 474.6 453.6 427.6 424.2 411.2 391.2 367.8 340.8 304.9
271 275 191.1 153.7 111.8 40.4 0
